MOSFETs

東芝提供各種電路配置和封裝的低VDSS和中/高VDSS MOSFET廣泛產品組合,具有高速,高性能,低損耗,低導通電阻,小封裝等特點。
東芝在MOSFET的開發和製造方面擁有數十年經驗。其主要產品包括VDSS為500V至800V的中高壓DTMOS系列和VDSS為12V至250V的低壓U-MOS系列。

產品線

12V - 300V MOSFETs
東芝已使用了每一代溝槽柵極結構和製造工藝,以穩定地降低其低壓功率MOSFET的漏源導通電阻R DS(ON)。
400V - 900V MOSFETs
東芝提供適用於高輸出電源應用的超結MOSFET系列和適用於低輸出電源應用的D-MOS(雙擴散)MOSFET系列。
車用 MOSFETs
東芝提供廣泛的功率器件產品線,例如用於12V電池和電機控制系統的各種汽車應用的功率MOSFET。
MOSFET Gate Driver ICs
東芝MOSFET柵極驅動器IC是非常小的Nch FET驅動器,具有內置升壓電路和保護電路。通過與MOSFET一起使用,可以設計出小型,低損耗的理想電源電路。
SiC MOSFETs
Toshiba’s 1200V SiC MOSFET offers high-speed switching and low ON-resistance making it excellent for high-power, high-efficiency industrial power supplies, low-loss solar inverters and UPS.
SiC MOSFET Modules
Our SiC MOSFET modules have high-speed switching properties, and use SiC (silicon carbide), a new material optimized for low-loss and miniaturization of power converters for the industry, such as inverters and converters for railway vehicles and photovoltaic inverters.

You can narrow down the search for applicable products by selecting specifications.

Polarity
VDSS(V)
-
Package name (Toshiba)
RDS(ON)Max(Ω)|VGS|=10V
-
RDS(ON)Max(Ω)|VGS|=4.5V
-
RDS(ON)Max(Ω)|VGS|=2.5V
-
AEC-Q101
(*) For more information please contact the sales representative.
Results:

You can narrow down your search for applicable products by package type or number of pins.

unit:

All package dimensions are guaranteed in millimeters as mentioned on datasheet. Package dimension in inches is round to 2 significant digits converted with 1mm=0.0393701inch.

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

文件下載

技術議題

Recommended Motor Control Products
Provide system solutions utilizing high-power electronic technology
Application

參考設計

適用於伺服器的1.6 kW LLC諧振AC-DC轉換器
為了降低資料中心的功耗,伺服器的匯流排電壓逐漸以48 V為主流。 這是用於48 V伺服器的AC-DC轉換器參考設計。它配備了東芝最新一代功率MOSFET和SiC二極體,可在100 V至200 V AC輸入下並達到高效能輸出54.5 V DC。 此參考設計提供了電路各部分的設計要點、使用方法和調整方法的說明,以及電路圖、PCB Gerber file等對您的設計很有幫助。
車載3 kW 48 V-12 V雙向DC-DC轉換器
近年來,為了減少溫室氣體排放, xEV (混合動力車和電池驅動的電動車)越來越受歡迎。 xEV內部除了配置12 V電池外,還可能配備了48 V電池,以減少電力損耗。 該設計是一種雙向DC-DC轉換器,適用於具有48 V電池和12 V電池的應用。它透過使用具有低導通電阻和高散熱性的東芝車規MOSFET,讓系統效率更佳提升。 此參考設計提供了電路各部分的設計要點、操作方法以及電路圖和PCB layout等設計資訊,可以靈活的使用在您的設計當中。
Board Appearance
無線電動工具逆變器
三相無刷直流馬達驅動電路結合了六個MOSFET(TPH1R204PB、TPH2R408QM)和一個閘極驅動器(TB67Z833SFTG),實現了緊湊而高效的馬達控制。它支援各種輸入模式。此參考設計提供設計指南、數據和其他內容。
Automotive Brushed DC Motor Control Circuit Using TB9103FTG
The Automotive Brushed DC Motor Control Circuit Using TB9103FTG can control two motors in half-bridge mode or one motor in H-bridge mode. The Motor can be controlled using onboard switches or an external MCU. This reference design provides design guide, data, and other contents.
This is a picture of Gate Drive for SiC MOSFET Module.
Gate Drive for SiC MOSFET Module
In recent years, SiC MOSFET modules have become popular compared to conventional IGBT modules as they have a smaller size and lower loss, which is useful in power conversion applications such as industrial motor drives and railway inverters. This is a gate drive circuit with various protection functions which can safely drive a SiC MOSFET module.This design uses the TLP5231 pre-driver coupler, which is capable of high-current gate drive with external buffer MOSFETs and has various built-in protection functions to implement the isolated-gate drive of a high-current/high-voltage SiC MOSFET module. It consists of two channels, high-side and low-side, on a 62mm x 100mm board and can be installed on Toshiba dual MOSFET modules. Design tips on each portion of the circuit, method of operation, and design information such as circuit diagrams and PCB patterns are available, please use them for your design.
PCB Photo (example)
48 V Bus Compatible 1.2 V/100 A Double Step-Down DC-DC Converter
In recent years, saving energy in servers has become an urgent issue because of the rapid increase in server power consumption. To resolve the issue, Toshiba has developed this 48V bus compatible DC-DC converter with 1.2V/100A output.This design is a two-stage DC-DC converter capable of delivering 1.2V/100A to various devices from the 48V bus line. Since each stage uses Toshiba power MOSFETs that have good balance between on-resistance and charge characteristics, it achieves high efficiency. Design tips on each portion of the circuit, method of operation, and design information such as circuit diagrams and PCB patterns are available, please use them for your design.
PCB Photo (example)
1.6 kW Server Power Supply (Upgraded)
Thanks to Toshiba’s latest power devices and digital isolator, this 1U size and 12 V output 1.6 kW server power supply achieves higher efficiency at whole load than the existing reference design which uses the same circuit topology. Design files and guides for circuit design and operation are available as reference design.
PCB photo example of Power multiplexer circuit
Power Multiplexer Circuit Using Common-Drain MOSFET
This power multiplexer circuit with 2 inputs and 1 output is realized on a small board. A new power multiplexer circuit usign common-drain MOSFET has been added to the already developed power multiplexer circuit reference design. These reference circuits allow switching between BBM and MBB modes by combining optimal devices such as MOSFET gate driver ICs and zener diodes from our diverse product lineup.
3-Phase Inverter Using SiC MOSFET
This reference design provides design guide, data and other contents of the 3-phase inverter using 1200 V SiC MOSFET. It drives AC 440V motors.
Automotive Buck-Boost DC-DC Converter for USB PD
This reference design provides design guide, data and other contents of Automotive Buck-Boost DC-DC Converter for USB PD.
PCB Photo (example)
1 kW Non-Isolated Buck-Boost DC-DC Converter for Telecommunication Equipment
This reference design provides design guide, data and other contents of 1 kW Non-Isolated Buck-Boost DC-DC Converter for Telecommunication Equipment.
PCB Photo (example)
3-Phase Multi-Level Inverter using MOSFET
This reference design provides design guide, data and other contents of the 3-Phase Multi-Level Inverter with 5 level output. It uses 150 V MOSFETs to drive AC 200 V Motor.
1.6 kW T-Type 3-Level PFC Power Supply
1.6kW T-Type 3-Level PFC電源
1.6kW AC-DC轉換器電源,具有T-Type 3-Level功率因數校正(PFC)電路。對各種電路的設計要點、設計數據、使用方法等進行說明。
PCB photo example of Power multiplexer circuit
Power multiplexer circuit
In this reference design, a Power multiplexer circuit with 2 input and 1 output is implemented on a small PCB. MOSFET gate driver ICs, eFuse ICs, zener diodes and small package MOSFETs selected from Toshiba's diverse lineup are used create ideal diode like characteristics with BBM and MBB switching.
Board photo of 100 W LLC DC-DC Converter
100 W LLC DC-DC Converter
This reference design provides design guide, data and other contents of 100 W LLC DC-DC Converter which uses Zero Volt Switching implemented using LLC resonance.
Exterior photo of 200 W active clamp forward DC-DC converter.
200W主動式鉗位順向DC-DC轉換器
This reference design provides design guide, data and other contents of 1 kW server power supply using phase shifetd full-bridge DC-DC converter.
Photo of non-isolated buck DC-DC converter.
Non-Isolated Buck DC-DC Converter
This reference design provides design guide, data and other contents of multiple non-isolated buck DC-DC converter power supplies. Multiple variations of the power supply are optimized for various outputs, loads and board mounting areas.
Photo of Matrix LED Headlight
Matrix LED Headlight
This reference design provides design guide, data and other contents of LED Matrix Headlight. It controls the lighting of multiple LEDs independently according to the situation.
Features of 500 W server power supply using TOLL package DTMOS.
使用TOLL封裝DTMOS的500W伺服器電源供應器
This reference design provides design guide, data and other contents of 500 W server power supply using continuous current mode PFC and LLC DC-DC converter. Using TOLL package MOSFET in the PFC circuit, decreases the overall size and increases the power density.
Photo of 100 W power supply for LED Lighting.
100W LED照明電源
This reference design provides design guide, data and other contents of the constant current 100 W Power Supply for LED Lighting with PFC and a wide range of input voltage i.e. AC90V to 264V.
Exterior photo of 1 kW full-bridge DC-DC converter.
1 kW Full-Bridge DC-DC Converter
This reference design provides design guide, data and other contents of 1 kW server power supply using phase shifetd full-bridge DC-DC converter.
Exterior photo of 1.6 kW 48 V output telecommunication equipment power supply.
1.6 kW 48 V Output Telecommunication Equipment Power Supply
This reference design provides design guide, data and other contents of 1.6 kW 48 V output power supply using semi-bridgeless PFC and isolated phase-shift full-bridge DC-DC converter.
Circuit of active clamp forward DC-DC power supply basic simulation circuit.
Active Clamp Forward DC-DC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Active Clamp Forward topology of DC-DC power supply.
Circuit of active clamp forward AC-DC power supply basic simulation circuit.
Active Clamp Forward AC-DC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Active Clamp Forward topology of AC-DC power supply.
Circuit of Full-Bridge DC-DC power supply basic simulation circuit.
Full-Bridge DC-DC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Full-Bridge topology of DC-DC power supply.
Circuit of Full-Bridge AC-DC power supply basic simulation circuit.
Full-Bridge AC-DC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Full-Bridge topology of AC-DC power supply.
Circuit of Non-isolated Synchronous Buck DC-DC power supply basic simulation circuit.
Non-isolated Synchronous Buck DC-DC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Non-isolated Synchronous Buck DC-DC power supply.
Circuit of Half-Bridge (HB) AC-DC power supply basic simulation circuit.
Half-Bridge (HB) AC-DC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Half-Bridge (HB) topology of AC-DC power supply.
Circuit of Half-Bridge (HB) DC-DC power supply basic simulation circuit.
Half-Bridge (HB) DC-DC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Half-Bridge (HB) topology of DC-DC power supply.
HVAC application of photovoltaic-output photocoupler and MOSFET as replacement for mechanical relay.
Photovoltaic-Output Photocoupler and MOSFET as Replacement for Mechanical Relay
Solid state relay with photovoltaic-output coupler, TLP3906, and MOSFET, TPH1R306PL. Describes design guidance of solid state relay circuit as replacement of mechanical relay.
Features of 1.2V/100A output DC-DC converter compliant with 48V bus voltage.
1.2V/100A Output DC-DC Converter Compliant with 48V Bus Voltage
This reference design provides specification, block diagram and PCB layout data of 1.2V/100A output isolated DC-DC converter which convert 48V bus voltage to 1.2V directly.
Circuit of phase-shift full bridge (PSFB) AC-DC power supply basic simulation circuit.
Phase-Shift Full Bridge (PSFB) AC-DC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing phase-shift full bridge (PSFB) topology of AC-DC power supply.
Circuit of flyback DC-DC power supply basic simulation circuit.
Flyback DC-DC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing flyback topology of DC-DC power supply.
Circuit of flyback AC-DC power supply basic simulation circuit.
Flyback AC-DC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing flyback topology of AC-DC power supply.
Features of 300W Isolated DC-DC converter.
300W Isolated DC-DC Converter
This reference design provides specification, block diagram and PCB layout data of 300W isolated DC-DC converter which is small size and suitable for consumer applications.
Circuit diagram of single phase PFC power supply basic simulation circuit.
Single Phase PFC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing single phase PFC power supply.
Circuit diagram of interleaved PFC power supply basic simulation circuit.
Interleaved PFC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing interleaved PFC power supply.
Circuit diagram of bridgeless PFC power supply basic simulation circuit.
Bridgeless PFC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing bridgeless PFC power supply.
Block diagram of 200W AC-DC power supply.
200W AC-DC Power Supply
This reference design provides specification, block diagram and PCB layout data of DC24V/200W AC-DC power supply suitable for consumer applications and embedded power supply.
Battery charger circuit of MOSFET Driver IC application and circuit of the TCK401G.
MOSFET Driver IC Application and Circuit of the TCK401G
This reference design provides technical information on slew rate control, auto discharge and other built-in functions for designing load switch circuit suitable for USB-PD.
Battery charger circuit of MOSFET Driver IC application and circuit of the TCK402G.
MOSFET Driver IC Application and Circuit of the TCK402G
This reference design provides technical information on slew rate control, auto discharge and other built-in functions for designing load switch circuit suitable for USB-PD.
Device and prastic inductance of PCB trace of parallel operation of MOSFET(TPH1R306PL) application circuit.
Parallel Operation of MOSFET(TPH1R306PL) Application Circuit
This reference design provides example of simulation models/circuit and results for parallel operation using 60V MOSFET to increase output power.
Device and prastic inductance of PCB trace of parallel operation of MOSFET(TK62N60X) application circuit.
Parallel Operation of MOSFET(TK62N60X) Application Circuit
This reference design provides example of simulation models/circuit and results for parallel operation using 600V MOSFET to increase output power.
Device and prastic inductance of PCB trace of MOSFET 4 leads package TO-247-4L(TK25Z60X) application circuit.
MOSFET 4 Leads Package TO-247-4L(TK25Z60X) Application Circuit
This reference design provides example circuit for maximize switching performance and efficiency using 4 lead MOSFET package (TO-247-4L) which reduces package inductance.
Device and prastic inductance of PCB trace of MOSFET4 leads package DFN8x8(TK25V60X) application circuit.
MOSFET4 Leads Package DFN8x8(TK25V60X) Application Circuit
This reference design provides example circuit for maximize switching performance and efficiency using 4 lead MOSFET package (DFN8x8) which reduces package inductance.
Short circuit detection circuit block diagram of single-output High-Side N-Channel Power MOSFET Gate Driver application and circuit of the TPD7104AF.
Single-Output High-Side N-Channel Power MOSFET Gate Driver Application and Circuit of the TPD7104AF
This reference design provides examples of application circuit and simulation for TPD7104AF which features short load protection, reverse power connection protection and others.
Features of 1.6kW, 80Plus Platinum class, high efficiency server AC-DC power supply .
1.6kW, 80Plus Platinum Class, High efficiency Server AC-DC Power supply
This reference design provides design guide, data and other contents of 1.6kW 80Plus Platinum class power supply using Semi-bridgeless/Isolated phase shift full bridge.

Simulation

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答
開啟新視窗