PSpice® model download page

本ページでは、PSpice® model ファイルをダウンロードすることが可能です。

ブラシ付きDCモータードライバー

製品名 形式 PSpice
Download
出力
電圧 (V)
電圧 (V) 出力
電流 (A)
特長 公開日
TB9051 zip (36KB) Brushed DC 28 6 PWM type single channel H-bridge DC brushed motor driver for automotive use 2017/10/30
TB62216 zip (44KB) Brushed DC 40 2.5 2 brushed DC motor or 1stepping motor 2015/07/06
TB6552 zip (40KB) Brushed DC 15 1 Dual-bridge driver IC for DC motors 2016/12/06
TB6569 zip (56KB) Brushed DC 50 4.5 Full bridge driver IC for DC motor with PWM control 2016/07/08
TB6643 zip (41KB) Brushed DC 50 4.5 Full bridge driver IC for DC motor 2016/07/05
TB67H301 zip (58KB) Brushed DC 40 3 Single bridge driver for DC brushed motor 2017/07/31
TB67H303 zip (53KB) Brushed DC 42 8 Full bridge driver IC for DC motor 2015/10/08
TB67H400A zip (71KB) Brushed DC 50 4 2 motor (normal mode), 1 motor (large mode) 2014/12/04
TB67H401 zip (55KB) Brushed DC 50 3 Brushed DC Motor driver with Dual H-bridge mode 2019/05/23
TB67H452 zip (69KB) Brushed DC 40 3.5 PWM Chopper Type 4 ch H-bridge Motor Driver 2018/09/04
TB67Z800 zip (41KB) Brushed DC 25 3 3-channel half bridge driver 2015/10/08
TC78H610 zip (29KB) Brushed DC 18 1 Dual H-bridge driver IC 2015/10/08
TC78H620 zip (37KB) Brushed DC 18 1 Direct PWM control, standby function 2016/02/29
TC78H611 zip (39KB) Brushed DC 18 1.1 Dual H-bridge driver IC for DC motors 2018/03/30
TC78H630 zip (24KB) Brushed DC 18 2.1 Single H-bridge driver IC for DC motors 2018/03/30
TC78H651 zip (35KB) Brushed DC 6 1.6 1.8-V Dual bridge driver IC 2019/01/07
TB67H450 zip (26KB) Brushed DC 50 3.5 PWM Chopper Type DC Brushed Motor Driver 2020/01/21
TC78H653 zip (22KB) Brushed DC 8 2 1.8-V Dual H-bridge driver IC 2020/01/29
TC78H660 zip (55KB) Brushed DC 16 2 Dual H-bridge driver IC 2020/03/31

ブラシレスDCモータードライバー

製品名 形式 PSpice
Download
種類 出力
電圧 (V)
出力
電流 (A)
特長 公開日
TB6575 zip (85KB) Brushless DC 5.5 0.02 PWM Sensorless Controller for 3-Phase Full-Wave BLDC Motors 2018/10/18
TB6585 zip (90KB) Brushless DC 45 1.8 3-phase sinewave PWM driver for BLDC motors 2016/03/11
TB67B054FTG zip (102KB) Brushless DC 18 0.002 Sinewave PWM brushless motor control 2019/3/15
TC78B002 zip (37KB) Brushless DC (single phase) 18 1.5 Analog voltage input, pseudo-sinewave 2014/12/04
TC78B006 zip (77KB) Brushless DC (single phase) 40 0.02 Pre-driver type, direct PWM input, pseudo-sinewave 2015/05/12
TC78B006B zip (58KB) Brushless DC (single phase) 40 0.02 Pre-driver type, analog voltage input, pseudo-sinewave 2015/05/12
TC78B015A zip (139KB) Brushless DC 36 3 3-phase full-wave brushless DC motor with 150-degree trapezoid PWM chopper system 2019/08/30
TC78B016 zip (99KB) Brushless DC motor 40 3 3-Phase Sine-Wave PWM Driver for BLDC Motors 2017/08/21
TC78B025 zip (165KB) Brushless DC 16 3.5 1-hall sine-wave PWM driver for 3-phase brushless DC motors with closed loop speed control function 2020/09/29

ステッピングモータードライバー

製品名 形式 PSpice
Download
種類 出力
電圧 (V)
出力
電流 (A)
特長 公開日
TB62209 zip (61KB) Stepping (bipolar type) 40 1.8 Stepping motor driver IC using PWM chopper type 2017/03/08
TB62214A zip (46KB) Stepping (bipolar type) 40 2 1/4step, clock-in 2014/12/04
TB62218A zip (45KB) Stepping (bipolar type) 40 2 1/4step, phase-in 2015/05/12
TB6600 zip (57KB) Stepping (bipolar type) 50 5 PWM chopper-type bipolar stepping motor driver IC 2015/10/08
TB67S101A zip (38KB) Stepping (bipolar type) 50 4 PHASE-in controlled bipolar stepping motor driver 2017/02/06
TB67S109A zip (99KB) Stepping (bipolar type) 50 4 1/32step, clock-in 2014/12/04
TB67S149 zip (83KB) Stepping (unipolar type) 84 5 1/32step, clock-in 2015/05/12
TB67S158 zip (44KB) Stepping (unipolar type) 80 1.5 Constant voltage control DMOS driver incorporating 3 function modes 2016/02/29
TB67S179 zip (54KB) Stepping (bipolar type) 80 1.5 Clock controlled 2-phase unipolar stepping motor driver IC 2017/03/31
TB67S209
zip (58KB) Stepping (bipolar type) 50 4 Stepping motor driver IC using PWM chopper type 2017/09/26
TB67S269 zip (104KB) Stepping (bipolar type) 50 2 1/32step, clock-in 2015/05/12
TB67S508 zip (77KB) Stepping (bipolar type) 40 3 Constant-Current Two-Phase Bipolar Stepping Motor Driver IC 2018/06/21
TC78S122 zip (68KB) Stepping (bipolar type) 40 3.5 PWM chopper type dual-stepping motor driver IC 2017/03/31
TC78H621 zip (43KB) Stepping (bipolar type) 18 1.1 Dual H-bridge driver IC for stepping motors 2018/03/30
TB67S111 zip (30KB) Stepping (unipolar type)sp 40 1.5 Full parallel controlled solenoid driver / unipolar motor driver 2018/11/30
TB67S249 zip (96KB) Stepping (bipolar type) 50 4.5 Constant-Current Two-Phase Bipolar Stepping Motor Driver IC 2019/09/17
TB67S128 zip (120KB) Stepping (bipolar type) 44 5 CLOCK-in and Serial controlled Bipolar Stepping Motor Driver, 1/128 step operation 2019/11/27

ご検討の方へ

技術的なお問い合わせ

お問い合わせ

お問い合わせ

よくあるお問い合わせ

FAQ

* PSpice®は、Cadence Design Systems, Inc. の登録商標です。
* その他の社名・商品名・サービス名などは、それぞれ各社が商標として使用している場合があります。