ファン部 (室内機・室外機)

高耐圧IPDを用いたファン部周辺回路例

高耐圧IPD

High voltage IPD

ラインアップ

MCU

TXZ+™4Aシリーズ M4Kグループ / TX04シリーズ M470グループ / TX03シリーズ M370グループ

Series Group Function
TXZ+™4A Series M4K Group Arm® Cortex®-M4, 160 MHz operation
4.5 to 5.5 V, three motor control (Max), Data Flash
TX04 Series M470 Group Arm® Cortex®-M4, 120 MHz operation
4.5 to 5.5 V, two motor control (Max)
TX03 Series M370 Group Arm® Cortex®-M3, 80 MHz operation
4.5 to 5.5 V, two motor control (Max)

MCU

TXZ+™3Aシリーズ M3Hグループ

Series Group Function
TXZ+™3A Series M3H Group Arm® Cortex®-M3, 120 MHz, 2.7 to 5.5 V operation

高耐圧IPD

Part number TPD4162F
Package P-HSSOP31-0918-0.80-002
VBB [V] 600
Iout [A] 0.7
VCC (Max) [V] 17.5
Protective function Current limitation, overcurrent protection,
thermal shutdown, under voltage protection

MCD (コントローラー) + 高耐圧IPD

MCD (controller) + high voltage IPD

ラインアップ

MCU

TXZ+™4Aシリーズ M4Kグループ / TX04シリーズ M470グループ / TX03シリーズ M370グループ

Series Group Function
TXZ+™4A Series M4K Group Arm® Cortex®-M4, 160 MHz operation
4.5 to 5.5 V, three motor control (Max), Data Flash
TX04 Series M470 Group Arm® Cortex®-M4, 120 MHz operation
4.5 to 5.5 V, two motor control (Max)
TX03 Series M370 Group Arm® Cortex®-M3, 80 MHz operation
4.5 to 5.5 V, two motor control (Max)

MCU

TXZ+™3Aシリーズ M3Hグループ

Series Group Function
TXZ+™3A Series M3H Group Arm® Cortex®-M3, 120 MHz, 2.7 to 5.5 V operation

三相ブラシレスDCモーターコントローラー

Part number TC78B041FNG TC78B042FTG
Power supply voltage 6 to 16.5 V (operating range)
Drive Type Sine wave drive
Features Auto lead angle control for optimizing voltage & current phases
Hall element or hall IC input
Forward/reverse rotation switch
Motor lock detection
Selectable pulse number of rotation pulse signal output
Built-in 5 V regulator (VREF pin) Built-in 5 V regulators (VREF/VREF2 pin) 
Error detection positive input Error detection positive/negative input
Package SSOP30-P-300-0.65 P-VQFN32-0505-0.50-005
Part number TB6584FNG TB6584AFNG TB6634FNG
Supply voltage 6 to 16.5 V (operating range)
Output current 0.002 A (for MOSFET driver)
Drive mode Sine wave drive
Features

Lead angle control: Auto phase control (current feedback)
Sensor input: Hall device/Hall IC compatible
Internal regulator: 5 V, 30 mA (Max)
Error detection: overcurrent protection, abnormal position signal protection, undervoltage lockout, motor restrained detection (TB6634FNG)

三相ブラシレスDCモータードライバー

Part number TB67B000AHG TB67B000AFG
Operating voltage range Power supply for control: 13.5 to 16.5 V
Power supply for motor drive: 50 to 450 V
Output current 2 A
Drive type Sine wave PWM drive / Wide angle commutation
Lead angle control 0 to 58 degrees 32 steps / 0 to 28 degrees 16 steps
Speed command input voltage Motor operation: 2.1 to 5.4 V
Features IGBT three-phase bridge, oscillator circuit, built-in bootstrap diode, overcurrent protection, thermal shutdown, undervoltage lockout, motor lock detection
Package P-HDIP30-1233-1.78-001 P-HSSOP34-0918-0.80-001

高耐圧IPD

Part number

TPD4204F

TPD4163F TPD4164F
Package

P-SSOP30-1120-1.00-001

P-HSSOP31-0918-0.80-002

VBB [V]

600

IOUT [A]

2.5

1.0 2.0

VCC [V]

13.5 to 16.5

MCU (三相モーターコントローラー) + 高耐圧IPD

MCU (Three-phase motor controller) + high voltage IPD

ラインアップ

MCU

TXZ+™4Aシリーズ M4Kグループ / TX04シリーズ M470グループ / TX03シリーズ M370グループ

Series Group Function
TXZ+™4A Series M4K Group Arm® Cortex®-M4, 160 MHz operation
4.5 to 5.5 V, three motor control (Max), Data Flash
TX04 Series M470 Group Arm® Cortex®-M4, 120 MHz operation
4.5 to 5.5 V, two motor control (Max)
TX03 Series M370 Group Arm® Cortex®-M3, 80 MHz operation
4.5 to 5.5 V, two motor control (Max)

MCU

TXZ+™3Aシリーズ M3Hグループ

Series Group Function
TXZ+™3A Series M3H Group Arm® Cortex®-M3, 120 MHz, 2.7 to 5.5 V operation

高耐圧IPD

Part number

TPD4204F

TPD4163F TPD4164F
Package

P-SSOP30-1120-1.00-001

P-HSSOP31-0918-0.80-002

VBB [V]

600

IOUT [A]

2.5

1.0 2.0

VCC [V]

13.5 to 16.5

ご検討の方へ

技術的なお問い合わせ

お問い合わせ

お問い合わせ

よくあるお問い合わせ

FAQ

* Arm、Cortexは、米国および/あるいはその他の国におけるArm Limited (またはその子会社)の登録商標です。
* TXZ+™は、東芝デバイス&ストレージ株式会社の商標です。
* その他の社名・商品名・サービス名などは、それぞれ各社が商標として使用している場合があります。