品番検索

クロスリファレンス検索

クロスリファレンス検索で表示される情報について
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
バッテリーシャットダウン回路

メカリレーを用いたバッテリーシャットダウン回路例

Battery shutdown circuit

ラインアップ

U-MOSIV series active clamp MOSFET

Part number

SSM3K347R SSM3K337R

Package

SOT-23F

SOT-23F

VDS(DC) [V]

38

38

ID [A]

2

2

RDS(ON) [mΩ]

@VGS=4.0V

Typ.

350

161

Max

480

200

MOS Type

N-channel

N-channel

Low-side switch / High-side switch (~1A)

Function

Low-side switch

High-side switch

Number of output

1 output

2 outputs

1 output

Part number

TPD1044F TPD1054F TPD1030F TPD1052F

Package

PS8 (2.8 x 2.9 mm)

PS8 (2.8 x 2.9 mm)

SOP8 (5 x 6 mm)

PS8 (2.8 x 2.9 mm)

Features

  • Overcurrent/overheat protection
  •  Active clamp
  •  on-resistance: 0.6 Ω
  • Overcurrent/overheat protection
  •  Active clamp
  • Diagnostic output function
  • on-resistance: 0.8 Ω
  • Overcurrent/overheat
  • protection
  • Active clamp
  • on-resistance: 0.6 Ω
  • Overcurrent/overheat protection
  • Diagnostic output function
  • on-resistance: 0.8 Ω

Low-side switch / High-side switch (1 ~ 5A)

Function

Low-side switch

High-side switch

Number of output

1 output

2 outputs

1 output

Part number

TPD1058F TPD1046F TPD1055F TPD1060F

Package

WSON10 (3 x 3 mm)

SOP8 (5 x 6 mm)

WSON10 (3 x 3 mm)

SOP8 (5 x 6 mm)

Feature

  • Overcurrent/overheat protection
  • Active clamp
  • Diagnostic output function
  • on-resistance: 0.1 Ω
  • Overcurrent/overheat protection
  • Active clamp
  • on-resistance: 0.2 Ω
  • Overcurrent/overheat protection
  • Diagnostic output function
  • on-resistance: 0.12 Ω
  • Overcurrent/overheat protection
  • Diagnostic output function
  • on-resistance: 0.12 Ω

General-purpose small-signal bipolar transistor

Package

SSM (SOT-416)

USM (SOT-323)

UFM (SOT-323F)*

S-Mini (SOT-346)

Classification

|VCEO| [V]

|IC| [mA]

NPN

PNP

NPN

PNP

NPN

PNP

General purpose

50

150

2SC4738

2SA1832

2SC4116

2SA1586

2SC2712

2SA1162

50

500

       

2SC3325

2SA1313

Low noise

120

100

   

2SC4117

2SA1587

2SC2713

2SA1163

High-current

50

1700

     

2SA2195*

   

General-purpose small-signal bias resistor built-in transistor (BRT)

Part number

NPN (BRT)

PNP (BRT)

Package

SSM (SOT-416)

RN1114 RN2114

S-Mini (SOT-346)

RN1414 RN2414

VCEO (Max)   [V]

50

-50

IC   [mA]

100

-100

One-gate logic (L-MOS)

Series name

VHS series

SHS series

Part number

TC7SHxx / WHxx

TC7SZxx / WZxx

Package

USV (SOT-353)

TC7SHxxFU TC7SZxxFU

US8 (SOT-765)

TC7WHxxFU TC7WZxxFU

VCC   [V]

2.0 to 5.5

1.65 / 1.8 to 5.5

IO   [mA]

8

24

TVS diode (for CAN communication)

Part number DF3D18FU DF3D29FU DF3D36FU
Package

USM(SOT-323)

VESD [kV] @ISO10605 ±30 ±30 ±20
VRWM (Max) [V] 12 24 28

Ct (Typ./Max) [pF]

9 / 10 6.5 / 8
RDYN (Typ.) [Ω] 0.8 1.1 1.5

ご検討の方へ

技術的なお問い合わせ

お問い合わせ

お問い合わせ

よくあるお問い合わせ

FAQ
別ウインドウにて開きます