LCDバックライト用LEDのON/OFF制御用ロードスイッチ回路例
Part number | SSM3K35FS | SSM3K35AFS | SSM3J35FS | SSM3J35AFS | |
---|---|---|---|---|---|
Package | SSM | SSM | SSM | SSM | |
VDSS [V] | 20 | 20 | -20 | -20 | |
ID [A] | 0.18 | 0.25 | -0.1 | -0.25 | |
RDS(ON)[Ω] @|VGS|=2.5 V |
Typ. | 2 | 1.1 | 5.6 | 1.5 |
Max | 4 | 1.6 | 11 | 2.1 | |
Polarity | N-ch | N-ch | P-ch |
P-ch |
Part number | DF2B5M4ASL | DF2B6M4ASL | DF2B6USL | DF6D6UFE | DF2B6M4BSL |
---|---|---|---|---|---|
Package | SL2 | SL2 | SL2 | ES6 | SL2 |
VESD [kV] | ±16 | ±15 | ±10 | ±10 | ±8 |
VRWM (Max) [V] | 3.6 | 5.5 | 5.5 | 5.5 | 5.5 |
Ct (typ.) [pF] | 0.15 | 0.15 | 1.5 | 1.5 | 0.12 |
RDYN (typ.) [Ω] | 0.7 | 0.7 | 0.25 | 0.25 | 1.05 |
Part number | TMPM061FWFG |
---|---|
Maximum operation frequency | 16 MHz |
Instruction ROM | 128 KB |
RAM | 8 KB |
Timer | 9ch |
UART/SIO | 4ch |
AD converter | 2ch (10bits), 3ch (24bits) |
LCDD | 40 seg x 4 com |