器件型號


封裝

參考設計

  • RD004:Application Circuit (Current sensing) of the TLP7920 Isolation Amplifier
  • RD005:Application Circuit (Voltage sensing) of the TLP7920 Isolation Amplifier
  • RD013:Application Circuit (Current sensing) of the TLP7820 Isolation Amplifier
  • RD014:Application Circuit (Voltage sensing) of the TLP7820 Isolation Amplifier
  • RD021:Smart Gate Driver Coupler TLP5214A Inverter Application
  • RD164:Application Circuits of eFuse IC TCKE805 Series
  • RD191:Evaluation board for motor pre-driver IC and external FET drive board
  • RD194:Application circuit of brushless DC motor pre-driver TC78B027FTG for fan drive
  • RD204:DIY Car: Build Guide using TB67H450FNG
  • RD206:Inverter Circuit for IH Cooker
  • RD238:3相逆變器隔離閘極驅動電路
  • RD239:使用TC78B011FTG的無感正弦波無刷馬達驅動電路
  • RD259:採用TC78B043FNG及TPD4204F的3相直流無刷馬達驅動器
  • RD152:Application Circuits of LDO Regulator TCR5BM/8BM Series for RF Block
  • RD162:Application Circuit of Low Noise Op-amp TC75S67TU for Ultrasonic Distance Sensor
  • RD009:Parallel Operation of MOSFET(TPH1R306PL) Application Circuit
  • RD010:Parallel Operation of MOSFET(TK62N60X) Application Circuit
  • RD011:MOSFET 4 Leads Package TO-247-4L(TK25Z60X) Application Circuit
  • RD012:MOSFET4 Leads Package DFN8x8(TK25V60X) Application Circuit
  • RD031:Single Phase PFC Power Supply Basic Simulation Circuit
  • RD032:Interleaved PFC Power Supply Basic Simulation Circuit
  • RD033:Bridgeless PFC Power Supply Basic Simulation Circuit
  • RD035:Flyback AC-DC Power Supply Basic Simulation Circuit
  • RD038:Flyback DC-DC Power Supply Basic Simulation Circuit
  • RD039:Phase-Shift Full Bridge (PSFB) AC-DC Power Supply Basic Simulation Circuit
  • RD047:Non-isolated Synchronous Buck DC-DC Power Supply Basic Simulation Circuit
  • RD153:Full-Bridge AC-DC Power Supply Basic Simulation Circuit
  • RD154:Full-Bridge DC-DC Power Supply Basic Simulation Circuit
  • RD157:Active Clamp Forward AC-DC Power Supply Basic Simulation Circuit
  • RD158:Active Clamp Forward DC-DC Power Supply Basic Simulation Circuit
  • RD173:Half-Bridge (HB) AC-DC Power Supply Basic Simulation Circuit
  • RD174:Half-Bridge (HB) DC-DC Power Supply Basic Simulation Circuit
  • RD207:3相AC 400 V輸入Vienna整流器PFC電源
  • RD212:適用於伺服器的1.6 kW LLC諧振AC-DC轉換器
  • RD219:空調室外機控制電路
  • RD226:適用於伺服器的1.1kW ITTF(順向交錯式雙開關)AC-DC轉換器
  • RD228:使用 SmartMCDTM的汽車車身電子馬達驅動電路
  • RD231:48 V匯流排相容1.2 V/100 A雙降壓DC-DC轉換器
  • RD249:300W隔離式DC-DC轉換器(升級版)
  • RD252:無線電動工具逆變器
  • RD263:10kW 3相AC 400V輸入PFC轉換器
  • RD265:採用貼片式SiC MOSFET的3KW AI伺服器電源
  • RD266:採用SiC MOSFET的3kW電源,適用於電動自行車快速充電器
  • RD003:MOSFET Driver IC Application and Circuit of the TCK402G
  • RD008:Load Switch IC TCK321G, TCK322G, TCK323G Application & Circuit
  • RD030:LDO Regulator TCR15AG (fixed output voltage type) Application & Circuit
  • RD220:3-Phase Inverter Using SiC MOSFET
  • RD221:Power multiplexer circuit
  • RD221b:Power Multiplexer Circuit Using Common-Drain MOSFET
  • RD225:Over Temperature Detection IC Thermoflagger™ Application Circuit (TCTH021AE / Push-pull type)
  • RD225b:過溫檢測IC Thermoflagger TM 的應用電路
  • RD229:低功耗運算放大器TC75S102F的應用電路
  • RD251:Toshiba TCR3EMxxA / 3DMxxA / 3LMxxA系列LDO穩壓器,具有300 mA輸出,採用小型DNF4D封裝,適用於電源電路應用
  • RD209:Matrix LED Headlight
  • RD245:使用TB9103FTG的車載直流有刷馬達控制電路
  • RD001:1.6kW, 80Plus Platinum Class, High efficiency Server AC-DC Power supply
  • RD015:200W AC-DC Power Supply
  • RD016:Single-Output High-Side N-Channel Power MOSFET Gate Driver Application and Circuit of the TPD7104AF
  • RD169:使用TOLL封裝DTMOS的500W伺服器電源供應器
  • RD170:1 kW Full-Bridge DC-DC Converter
  • RD171:1.6 kW 48 V Output Telecommunication Equipment Power Supply
  • RD172:1.6kW T-Type 3-Level PFC電源
  • RD176:3-phase bridge drive circuit for automotive and industrial BLDC motors
  • RD177:H-bridge drive circuit for automotive and industrial DC motors
  • RD178:Single-Output High-Side N-Channel Power MOSFET Gate Driver Application and Circuit of the TPD7106F
  • RD205:Non-Isolated Buck DC-DC Converter
  • RD208:採用MOSFET的三相Multi-Level變頻器
  • RD211:用於通信設備的1kW非隔離Buck-Boost DC-DC轉換器
  • RD151:Application Circuits of LDO Regulator TCR5BM/8BM Series for MCU
  • RD161:Application Circuit of Low Noise Op-amp TC75S67TU for Current Sensor
  • RD150:Application Circuits of LDO Regulator TCR5BM/8BM Series for CMOS Image Sensor
  • RD160:Application Circuit of Low Noise Op-Amp TC75S67TU for Pyroelectric Infrared Sensor
  • RD210:車載3 kW 48 V-12 V雙向DC-DC轉換器
  • RD241a:eFuse Application Circuit (with Thermal Shutdown)
  • RD241b:eFuse Application Circuit (with Enhanced Overcurrent Protection)
  • RD227:用於車載USB PD 的Buck-Boost DC-DC轉換器
  • RD040:1.2V/100A Output DC-DC Converter Compliant with 48V Bus Voltage
  • RD048:Photovoltaic-Output Photocoupler and MOSFET as Replacement for Mechanical Relay
  • RD007:LDO Regulator TCR15AGADJ Application & Circuit
  • RD159:Application circuit of low noise Op-amp TC75S67TU for pulse sensor
  • RD254a:車用 CXPI 通訊應用電路 A(驅動/接收板 / CXPI 指令端節點)
  • RD254b:汽車用 CXPI 通訊應用電路 B (電動後視鏡驅動板/CXPI 回應節點)
  • RD254c:汽車用 CXPI 通訊應用電路 C(LED 氣氛燈驅動板/CXPI 回應節點
  • RD264:全SiC MOSFET 10kW隔離型雙向DC-DC轉換器
  • RD250:1.6kW 48V Output Telecommunication Equipment Power Supply(Upgraded)
  • RD240:1.6 kW Server Power Supply (Upgraded)
  • RD244:採用貼片式SiC MOSFET的3kW伺服器及通訊電源
  • RD037:LDO Regulator TCR3UG Series Application for Power Supply of IoT Devices
  • RD006:Load Switch IC TCK301G, TCK302G, TCK303G Application & Circuit
  • RD024:300W Isolated DC-DC Converter
  • RD034:100W LED照明電源
  • RD165:100 W LLC DC-DC Converter
  • RD175:200W主動式鉗位順向DC-DC轉換器
  • RD002:MOSFET Driver IC Application and Circuit of the TCK401G
  • RD262:SiC MOSFET ( TOLL封裝)半橋板
  • RD237:SiC MOSFET模組的閘極驅動電路
  • RD256:E3D SiC MOSFET Module Gate Driver
  • RD258:iXPLV® SiC MOSFET Module Gate Driver

應用